Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a diameter of 160 mm with a tread width of 40 mm and a hub length of 60 mm. The wheel is constructed from a polyamide body paired with an elastic tire in black, vulcanised material, ensuring durability and reliable performance across diverse operational environments. A precision ball bearing is integrated within the hub, which accommodates an axle hole diameter of 20 mm for secure mounting. The wheel demonstrates a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it suitable for applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UEP160x40-Ø20 TFR
EAN
4031582394481
Core attributes
Type
Wheel
Load capacity at 4 km/h
250 kg
Load capacity Static
500 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.81 kg
Product Name
Elastech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread Material Mix
Elastic tire, black, vulcanized
Axle Hole Diameter
20 mm
Hub Length
60 mm
Tread width
40 mm
Diameter
160 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.