Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech Wheel is a robust castor component featuring a 160mm diameter with a 40mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 35mm axle hole diameter and 54mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 135kg at 4km/h operating speed and a static load capacity of 270kg. This versatile wheel is engineered for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PVR160x40-Ø35 HL54 TFR
EAN
4031582478822
Core attributes
Type
Wheel
Load capacity at 4 km/h
135 kg
Load capacity Static
270 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.84 kg
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Axle hole diameter
35 mm
Hub length
54 mm
Tread width
40 mm
Diameter
160 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.