Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech heat wheel is manufactured from thermoplastic synthetics with heat resistant properties, featuring a diameter of 125 mm and tread width of 40 mm where the tread material is identical with the wheel body. This castor wheel incorporates a plain bearing system with an axle hole diameter of 20 mm and hub length of 60 mm. The wheel provides a dynamic load capacity of 230 kg at speeds up to 3 km/h and a static load capacity of 460 kg, making it suitable for demanding industrial applications requiring heat resistance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
WOO125x40-Ø20 HL60 TFR
EAN
4031582497663
Core attributes
Type
Wheel
Load capacity at 3 km/h
230 kg
Load capacity Static
460 kg
Temperature range (Maximum)
180 °C
Temperature range (Minimum)
-30 °C
Product name
Duratech heat
Electric conductive
Stainless
Wheel
Body material
Thermoplastic synthetics, heat resistant
Tread material
Identical with wheel body
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
40 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.