Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel features a 125mm diameter with a 40mm wide polyurethane casted tread and aluminium body construction, incorporating precision ball bearings and a 14mm axle hole diameter with 40mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 380kg at 4km/h and static capacity of 760kg, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, AGV systems, machine construction, and various transport equipment requiring reliable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP125x40-Ø15 HL54 92Sh TFR
EAN
4031582478839
Core attributes
Type
Wheel
Load capacity at 4 km/h
380 kg
Load capacity Static
760 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.46 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
14 mm
Hub length
40 mm
Tread width
40 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.