Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel features a 125mm diameter with a 30mm wide polyurethane casted tread and aluminium body construction. The precision ball bearing in stainless steel design incorporates a 15mm axle hole diameter and 45mm hub length. Dynamic load capacity reaches 420kg at 4km/h and 335kg at 6km/h, whilst static load capacity extends to 840kg. This wheel serves diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, manufacturing, container construction, and transport systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITC125x30-Ø15 HL45
Core attributes
Type
Wheel
Load capacity at 4 km/h
420 kg
Load capacity at 6 km/h
335 kg
Load capacity Static
840 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.46 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
15 mm
Hub length
45 mm
Tread width
30 mm
Diameter
125 mm
Body width
30 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.