Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a polypropylene body with an injected polyurethane tread measuring 50.8 mm in width. The wheel has an overall diameter of 101.5 mm with a hub length of 63.5 mm and an axle hole diameter of 12.7 mm, accommodating standard castor mounting configurations. Equipped with a roller bearing and hub tube assembly, this wheel delivers a static load capacity of 544 kg and a dynamic load capacity of 272 kg at speeds up to 3 km/h, making it suitable for airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and general transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PAL4x2-Ø1/2
EAN
4031582387568
Core attributes
Type
Wheel
Load capacity at 3 km/h
272 kg
Load capacity Static
544 kg
Product Name
Maxtech
Electric Conductive
Stainless
Wheel
Body material
Polypropylene
Tread Material Mix
Polyurethane, injected
Axle Hole Diameter
12.7 mm
Hub Length
63.5 mm
Tread width
50.8 mm
Diameter
101.5 mm
Bearing
Roller bearing with hub tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.