Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is designed for castor applications, featuring a 100mm diameter with a 36mm tread width for optimal load distribution and stability. The wheel incorporates a 12mm axle hole diameter and a 45mm hub length, ensuring secure mounting and proper alignment within castor assemblies. This wheel delivers a dynamic load capacity of 200kg at speeds up to 3km/h, making it suitable for medium-duty industrial applications where reliable performance and durability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAR100x36H45
EAN
4031582426953
Core attributes
Type
Wheel
Load capacity at 3 km/h
200 kg
Temperature range (Maximum)
-4080 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.33 kg
Product name
Maxtech
Electric conductive
Stainless
Fitting
Bolt diameter
8 mm
Bolt length
65 mm
Wheel
Bearing type
Roller Bea
Axle hole diameter
12 mm
Hub length
45 mm
Tread width
36 mm
Diameter
100 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.