Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a 100 mm diameter with a 40 mm tread width and 40 mm hub length. The wheel body is constructed from aluminium, whilst the tread comprises polyurethane, casted for optimal durability and performance. The axle incorporates a 15 mm hole diameter and is supported by a precision ball bearing for smooth rotation. This wheel demonstrates a static load capacity of 600 kg and a dynamic load capacity of 300 kg at 3 km/h, making it suitable for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP100x40-Ø15 HL40 80shA
EAN
4031582481471
Core attributes
Housing type
Wheel
Load capacity at 3 km/h
300 kg
Load capacity Static
600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.47 kg
Product name
Novatech
Electric conductive
Stainless
Wheel
Hardness of tread (A)
80 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
15 mm
Hub length
40 mm
Tread width
40 mm
Diameter
100 mm
Suitable for
pimespo_still_wagner
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.