Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech heat wheel is a castor wheel engineered for demanding industrial applications, featuring a robust aluminium body with a damping, heat resistant tread measuring 35 mm in width. The wheel has an overall diameter of 100 mm and is equipped with a hub length of 45 mm, whilst the axle incorporates an 8 mm hole diameter for secure mounting. This wheel is fitted with a dry bearing bush to ensure smooth operation and minimal maintenance requirements. The static load capacity of this wheel is rated at 160 kg, making it suitable for medium to heavy-duty castor applications where reliable performance and thermal resistance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
IDG100x35-Ø8 (DSG)
EAN
4031582382594
Core attributes
Type
Wheel
Load capacity Static
160 kg
Temperature range (Maximum)
250 °C
Temperature range (Minimum)
-30 °C
Overall weight
0.35 kg
Product Name
Elastech heat
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
75 Shore A
Body material
Aluminium
Tread Material Mix
Damping, heat resistant
Axle Hole Diameter
8 mm
Hub Length
45 mm
Tread width
35 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Dry bearing bush
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.