Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech heat wheel is a castor wheel manufactured from plastic thermoset, heat-resistant material, featuring a tread width of 35 mm that is identical with the wheel body. The wheel has an overall diameter of 100 mm with a hub length of 45 mm and an axle hole diameter of 8 mm. It is equipped with a dry bearing bush for smooth operation. The wheel is rated for a static load capacity of 250 kg and a dynamic load capacity of 125 kg at a speed of 4 km/h, making it suitable for demanding industrial applications requiring reliable performance under sustained loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
BOG100x35-Ø8 HL45,5 (casquillo zinc)
EAN
4031582456486
Core attributes
Type
Wheel
Load capacity at 4 km/h
125 kg
Load capacity Static
250 kg
Temperature range (Maximum)
280 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.25 kg
Product Name
Duratech heat
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (D)
85 Shore D
Body material
Plastic thermoset, heat-resistant
Tread Material Mix
Identical with wheel body
Axle Hole Diameter
8 mm
Hub Length
45 mm
Tread width
35 mm
Diameter
100 mm
Bearing
Dry bearing bush
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.