Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor with wheel brake features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth directional changes whilst maintaining structural integrity. The wheel assembly comprises a polyamide body fitted with a thermoplastic rubber tread that provides excellent grip and floor protection, supported by a plain bearing with spacer tube configuration for reliable rotation. The wheel measures 65mm in diameter, contributing to the castor's overall height of 74mm, making it ideally suited for bedside tables, furniture, media furniture, office chairs, and office furniture applications where manoeuvrability and braking functionality are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UJI065S70-10x15
EAN
4031582456059
Core attributes
Type
Swivel castor with wheel brake
Overall width
42 mm
Overall height
74 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.19 kg
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
10 mm
Stem length
15 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
23 mm
Swivel interference
124 mm
Swivel radius
62 mm
Thread diameter
10 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Thermoplastic rubber
Tread width
7 mm
Diameter
65 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Crossselling

Swivel castor 75 mm
Stylea
5920UJI075S70-10X15 DOM20 TFR

The Stylea swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system that enables smooth 360-degree rotation. The wheel assembly comprises a polyamide body fitted with a thermoplastic rubber tread, providing excellent grip and floor protection. The wheel operates on a plain bearing with spacer tube configuration, ensuring reliable performance and longevity. With a wheel diameter of 75 mm, the castor delivers an overall height of 83 mm, making it suitable for various industrial and commercial applications. The robust polyamide construction combined with the thermoplastic rubber tread offers optimal durability whilst maintaining quiet operation across different floor surfaces. This castor design provides dependable mobility solutions for equipment requiring frequent repositioning.

75 mm
83 mm
75 mm
83 mm