Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina swivel castor with wheel brake is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The castor is fitted with a square plate attachment system that ensures secure and stable mounting to various furniture bases. The housing is constructed from polypropylene and features a stem for swiveling movement, enabling smooth directional changes and manoeuvrability. The wheel assembly comprises a 50 mm diameter wheel manufactured from polypropylene, with the tread material being identical to the wheel body for consistent wear characteristics and performance. The wheel is supported by a plain bearing with spacer tube, which provides reliable rotational support and smooth operation. The overall height of the castor measures 64 mm, making it suitable for compact installations where space is limited. The load capacity specifications indicate a static load rating of 80 kg, allowing for substantial weight support during stationary use, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h. These specifications make the Lumina castor an ideal choice for furniture applications requiring dependable mobility combined with robust load-bearing capability and smooth operational performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
AA25POI050P41-38x38 (30)
EAN
4031582458923
Core attributes
Housing type
Swivel castor with wheel brake
Overall width
55 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
64 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.11 kg
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
5 mm
Plate hole length (Maximum)
27 mm
Plate hole width (Maximum)
27 mm
Plate length
38 mm
Plate width
38 mm
Housing
Fork shape
Twin wheel housing, closed
Material
Polypropylene
Swivel bearing
Stem, swiveling
Swivel interference
126 mm
Swivel radius
63 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
8 mm
Diameter
50 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Accessories

Accessory
Plate
P10-40x17 / 8

The Plate is a castor accessory featuring a stem with U-shaped plate fitting, designed to provide secure mounting and load distribution. This component measures 40 mm in length and 17 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The plate has a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring reliable performance under standard operational conditions. Weighing only 0.04 kg, this lightweight accessory is ideal for applications requiring minimal additional mass whilst maintaining structural integrity and load-bearing capability.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x17 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure attachment and reliable performance. This component measures 40 mm in length and 17 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The accessory demonstrates robust load-bearing capabilities, supporting a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring dependable operation in demanding environments. The L-shaped plate configuration facilitates straightforward mounting whilst maintaining structural integrity under operational stress.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x25 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure and reliable attachment. This component measures 40 mm in length and 25 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The plate is engineered to support a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring dependable performance in both stationary and mobile applications. Its robust construction and precise dimensions make it an ideal solution for castor mounting and load distribution in industrial and commercial environments.

8 mm
40 kg
8 mm
40 kg
Accessory
Plate
P11-40x27 / 8

The Plate is an accessory designed for castor applications, featuring a stem with L-shaped plate fitting that provides secure and reliable attachment. This component measures 40 mm in length and 27 mm in width, with an overall height of 8 mm, making it suitable for compact installation requirements. The accessory demonstrates robust load-bearing capabilities, supporting a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring dependable performance in both stationary and mobile applications. The precision-engineered design facilitates straightforward integration into existing castor systems whilst maintaining structural integrity under operational stress.

8 mm
40 kg
8 mm
40 kg
Accessory
Stem
S70-10x10 / 8

The Stem is an accessory designed for castor applications, featuring a threaded stem with hexagon neck at the top for secure fastening. This component weighs 0.02 kg and has an overall height of 6 mm, making it suitable for compact castor assemblies. The stem demonstrates a static load capacity of 80 kg and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring reliable performance under typical operational conditions. Its robust construction and precise threading provide dependable integration with standard castor mounting systems.

6 mm
40 kg
6 mm
40 kg
Accessory
Stem
R10-8x28 / 8

The Stem is a threaded stem accessory designed for castor applications, featuring a compact overall height of 3.5 mm and a lightweight construction weighing 0.02 kg. This component is engineered to support a static load capacity of 80 kg, whilst maintaining a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations. The threaded stem fitting ensures secure and reliable attachment to compatible castor assemblies, providing engineers with a dependable solution for load-bearing applications requiring precision engineering and consistent performance.

3.5 mm
40 kg
3.5 mm
40 kg
Accessory
Socket
R21-13X26/8

The Socket is a zinc-die-cast accessory designed for castor applications, featuring a compact overall height of 2 mm and weighing just 0.01 kg for minimal impact on assembly weight. This fitting accommodates a bolt diameter of 13 mm and delivers robust load-bearing capabilities with a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor installations requiring reliable performance and durability in demanding industrial environments.

2 mm
80 kg
2 mm
80 kg
Skip product gallery

Matching Products

Swivel castor 50 mm
Lumina
AA20POI050P41-38X38 TFR

The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This castor features a square plate fitting that provides secure and straightforward installation to various furniture bases and frames. The housing is constructed from polypropylene, a durable thermoplastic material that offers excellent chemical resistance and longevity, whilst incorporating a stem swiveling mechanism that enables smooth 360-degree rotation for enhanced manoeuvrability and directional control. The wheel assembly comprises a 50 mm diameter wheel manufactured from polypropylene, ensuring consistency between the tread material and wheel body for uniform wear characteristics and reliable performance. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rolling motion and reduces friction during operation. The overall height of the castor measures 63 mm, making it suitable for integration into compact and standard furniture designs. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support when the castor remains stationary, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h. These specifications ensure reliable performance across a range of domestic and commercial furniture applications, providing dependable mobility and stability for end users.

50 mm
63 mm
40 kg
50 mm
63 mm
40 kg