Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa load is a swivel castor with total lock, head end of castor, designed for heavy-duty industrial applications. It features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel comprises an aluminium body with an elastic tyre, black, vulcanized tread and precision ball bearing for optimal performance, measuring 300 mm in diameter. The castor has an overall height of 355 mm. Load specifications include a dynamic capacity of 600 kg at 4 km/h operating speed and a static load capacity of 1200 kg. This castor is specifically engineered for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9652IEP300P63
EAN
4031582471991
Core attributes
Type
Swivel castor with total lock, head end of castor
Load capacity at 4 km/h
600 kg
Load capacity Static
1200 kg
Overall height
355 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Product name
Kappa load
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
440 mm
Offset
70 mm
Swivel radius
220 mm
Wheel
Hardness of tread (A)
68 Shore A
Body material
Aluminium
Tread material
Elastic tire, black, vulcanized
Tread width
55 mm
Diameter
300 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Strong construction
Housing made of heavy steel for high load capacity.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.