Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa load is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with ultratech polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 200 mm in diameter. The castor has an overall height of 245 mm, providing suitable clearance for various industrial applications. Load capacity specifications include dynamic loads of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with a static load capacity of 1600 kg. This heavy-duty castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9652ICP200P63-92A
Core attributes
Type
Swivel castor with total lock, head end of castor
Overall width
116 mm
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Overall height
245 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
5.13 kg
Product name
Kappa load
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Dome diameter
111 mm
Swivel interference
320 mm
Offset
59 mm
Swivel radius
160 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread material
Ultratech Polyurethane, casted
Tread width
50 mm
Diameter
200 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Strong construction
Housing made of heavy steel for high load capacity.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø200

This accessory is designed as a complementary component for castor systems, engineered to enhance functionality and performance in industrial and commercial applications. Manufactured to precise specifications, this accessory weighs 0.75 kg, providing substantial build quality whilst maintaining manageable handling characteristics for installation and maintenance procedures. The robust construction ensures reliable operation under typical working loads and environmental conditions commonly encountered in workshop, warehouse, and manufacturing environments.

Wheel 200 mm
Duratech
TOP 200x50-Ø25 HL60

The Duratech wheel features a robust polyamide, heavy body construction with a diameter of 200 mm and tread width of 50 mm, incorporating a precision ball bearing system and 25 mm axle hole diameter with 60 mm hub length. The wheel's tread material is identical with wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1600 kg, whilst dynamic capacity varies with operating speed: 1200 kg at 4 km/h and 1000 kg at 6 km/h, making it suitable for demanding industrial castor applications.

200 mm
Heavy Duty | 500 - 1.500 kg
200 mm
Heavy Duty | 500 - 1.500 kg
Skip product gallery

Crossselling

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Kappa load
9650ITP200P63 CL67

The Kappa load swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises an aluminium body with casted polyurethane tread material, mounted on precision ball bearings for optimal rolling performance, with a diameter of 200 mm. The castor has an overall height of 245 mm. Load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with a static load capacity of 1600 kg. This heavy-duty castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
Heavy Duty | 500 - 1.500 kg
245 mm
200 mm
Heavy Duty | 500 - 1.500 kg
245 mm
Variants
Swivel castor with directional lock 200 mm
Swivel castor with directional lock 200 mm
Kappa load
9651ITP200P63 CL67

The Kappa load is a swivel castor with directional lock designed for heavy-duty industrial applications. It features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 200mm in diameter. The overall height of the assembly is 245mm. Load capacity specifications include dynamic loads of 800kg at 4km/h and 640kg at 6km/h, with a static load capacity of 1600kg. This castor is specifically engineered for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
Heavy Duty | 500 - 1.500 kg
245 mm
200 mm
Heavy Duty | 500 - 1.500 kg
245 mm