Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha smart stainless is a swivel castor with total lock designed for demanding industrial applications. The castor features a bolt hole fitting for secure mounting to equipment and machinery. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotation and exceptional durability in harsh environments. The wheel comprises a plastic thermoset, heat-resistant body with tread material identical to the wheel body, providing excellent temperature resistance and consistent performance. The wheel operates on a dry bearing bush system and has a diameter of 80 mm. The castor has an overall height of 108 mm, making it suitable for various installation requirements. Load specifications include a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, delivering reliable performance under both moving and stationary conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8377BOG080P30-13
EAN
4031582494495
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Overall Height
108 mm
Temperature range (Maximum)
280 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.72 kg
Product Name
Alpha smart stainless
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Slim
Housing Material
Stainless steel, heavy
Swivel Bearing
Two ball races
Swivel interference
169 mm
Offset
44.5 mm
Swivel radius
84.5 mm
Wheel
Hardness of tread (D)
85 Shore D
Body material
Plastic thermoset, heat-resistant
Tread Material Mix
Identical with wheel body
Tread width
35 mm
Diameter
80 mm
Axle
Screwed with nut
Bearing
Dry bearing bush
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.
Skip product gallery

Matching Products

Variants
Fixed castor 80 mm
Fixed castor 80 mm
Alpha stainless
8478BOG080P62

The Alpha stainless is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and machinery. The housing is constructed from heavy-duty stainless steel, incorporating two ball races within the swivel bearing assembly to provide smooth rotational movement and exceptional durability in corrosive environments. The wheel comprises an 80 mm diameter component manufactured from plastic thermoset material that is heat-resistant, with the tread constructed from identical material to the wheel body to ensure consistent wear characteristics and performance longevity. The bearing system utilises a dry bearing bush, eliminating the need for lubrication whilst maintaining reliable operation across extended service periods. The overall height of the castor assembly measures 108 mm, providing a compact profile suitable for space-constrained applications. The load capacity specifications indicate a static load rating of 200 kg, enabling the castor to support substantial stationary loads, whilst the dynamic load capacity reaches 100 kg when the castor is in motion at speeds up to 4 km/h, making this fixed castor an ideal solution for heavy-duty material handling and industrial equipment positioning where stability and corrosion resistance are paramount considerations.

80 mm
108 mm
100 kg
80 mm
108 mm
100 kg