Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha is a swivel castor with total lock designed for industrial applications. The unit features a medium rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement and enhanced durability. The wheel assembly comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 200 mm. The castor has an overall height of 240 mm. Load specifications include a dynamic capacity of 300 kg at speeds up to 4 km/h and a static load capacity of 600 kg, making it suitable for heavy-duty mobile equipment and industrial trolleys requiring reliable mobility and secure locking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UFP200P63 TFR
EAN
4031582391039
Core attributes
Housing type
Swivel castor with total lock
Load capacity at 4 km/h
300 kg
Load capacity Static
600 kg
Overall height
240 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.99 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
115 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
334 mm
Swivel radius
167 mm
Wheel
Hardness of tread (A)
65 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
46 mm
Diameter
200 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Matching Products

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Alpha
3470UFP200P63 TFR

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 200 mm, with an overall castor height of 240 mm. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load rating of 700 kg, making this castor suitable for demanding industrial applications requiring reliable mobility and substantial load-bearing capability.

200 mm
240 mm
350 kg
200 mm
240 mm
350 kg
Variants
Fixed castor 200 mm
Fixed castor 200 mm
Alpha
3478UFP200P63 TFR

The Alpha Fixed Castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body with an elastic tyre tread that is non-marking and vulcanised for superior floor protection and performance. Precision ball bearings ensure smooth operation and extended service life with minimal maintenance requirements. The wheel diameter measures 200 mm, whilst the overall height of the complete assembly is 240 mm. Load specifications include a dynamic capacity of 400 kg at speeds up to 4 km/h and a static load capacity of 800 kg, making this castor suitable for heavy-duty material handling and industrial transport applications requiring reliable performance.

200 mm
240 mm
400 kg
200 mm
240 mm
400 kg