Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila care US is a swivel castor with directional lock featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a robust zinc die-cast body fitted with solid rubber tread in black, featuring electric-conductive properties for static discharge applications. The wheel utilises sealed precision ball bearings for enhanced durability and smooth operation, with a diameter of 125 mm. The castor has an overall height of 170 mm, providing appropriate ground clearance for various equipment applications. Load specifications include a dynamic capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, making it suitable for medium-duty mobile equipment and healthcare applications requiring reliable mobility and secure positioning.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2441JYX125R05-28 Kraftabhängig
EAN
4031582387896
Core attributes
Type
Swivel castor with directional lock
Load capacity at 3 km/h
150 kg
Load capacity Static
300 kg
Overall height
170 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Product name
Agila care US
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
28 mm
Bolt length
45 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Precision ball bearing
Swivel interference
334 mm
Offset
43 mm
Wheel
Hardness of tread (A)
75 Shore A
Body material
Zinc die-cast
Tread material
Solid rubber, black, electric-conductive
Tread width
32 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Sterile cleaning
Wheels for steam sterilisation in autoclaves used in sterile areas.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Skip product gallery

Accessories

Wheel 125 mm
Elastech
JFC125x32-Ø8

The Elastech wheel features a 125mm diameter with a 32mm wide elastic tyre that is non-marking and vulcanised, mounted on a zinc die-cast body with precision stainless ball bearings and an 8mm axle hole diameter with 35.5mm hub length. This wheel offers a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making it suitable for applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.

125 mm
Medium Duty | 150 - 500 kg
125 mm
Medium Duty | 150 - 500 kg
Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable attachment to compatible castor assemblies. Weighing just 0.05 kg, this lightweight yet robust bushing provides an effective solution for reducing connection sizes whilst maintaining structural integrity and operational performance in industrial mobility systems.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable fitment within castor assemblies. Weighing just 0.04 kg, this lightweight yet robust bushing provides effective dimensional reduction whilst maintaining structural integrity, making it ideal for professional engineering applications where space optimisation and reliable mechanical connection are essential requirements.