Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila care US is a swivel castor with central, total lock functionality designed for demanding applications. The fitting features a stem with cam hole specifically engineered for profile bars, ensuring secure attachment and easy installation. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings in the swivel mechanism, providing smooth rotation and enhanced durability under continuous use. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 200mm, whilst the overall height of the complete assembly is 240mm. Load specifications include a static capacity of 200kg and dynamic load ratings of 100kg at speeds of 3km/h and 100kg at 4km/h, making it suitable for medium to heavy-duty mobile equipment applications requiring reliable mobility and secure locking capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2446PJP200R26-28S
EAN
4031582393392
Core attributes
Type
Swivel castor with central, total lock
Load capacity at 3 km/h
100 kg
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Overall height
240 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Agila care US
Standard
similar EN12531- Hospital Bed Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with cam hole for profile bars
Bolt diameter
28 mm
Bolt length
96 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Precision ball bearing
Swivel interference
324 mm
Offset
62 mm
Swivel radius
162 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
200 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Sterile cleaning
Wheels for steam sterilisation in autoclaves used in sterile areas.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Accessories

Accessory
Adaptor
Adapter m. Gew. Stift

This accessory for castors provides essential supplementary functionality with a lightweight construction weighing just 0.1 kg, making it suitable for integration into various mobile equipment applications without significantly impacting overall system weight. The compact design ensures compatibility with standard castor assemblies whilst maintaining structural integrity under operational loads, offering engineers a reliable solution for enhancing castor performance in industrial and commercial mobility systems.

Accessory
Change lever
Schalthebel 24S45 o. Gew. Stift

This accessory is designed as a complementary component for castor systems, providing enhanced functionality and performance optimisation for mobile equipment applications. Engineered with precision manufacturing standards, this lightweight component weighs just 0.12 kg, making it suitable for integration without significantly impacting the overall load capacity of the castor assembly whilst maintaining structural integrity and operational reliability.

Accessory
Change lever
Schalthebel 28S45 m. Gew. Stift

This accessory is designed to complement castor systems, providing enhanced functionality and performance for mobile equipment applications. Engineered with precision to meet industrial standards, this component weighs 0.06 kg, making it lightweight yet robust enough to withstand regular operational demands. The accessory integrates seamlessly with existing castor assemblies, ensuring reliable performance across various industrial environments whilst maintaining optimal mobility characteristics.

Accessory
Change lever
Schalthebel 65S45 m. Gew. Stift

This accessory is designed as a complementary component for castor systems, providing enhanced functionality and operational support for wheeled applications. Engineered with precision manufacturing standards, this lightweight component weighs just 0.09 kg, making it suitable for integration without significantly impacting the overall system weight or performance characteristics of the castor assembly.

Accessory
Bearing bush
Lager Buchse m. Gew. Stift SW7/16in

This lightweight accessory for castors weighs just 0.04 kg, making it an ideal supplementary component that adds minimal burden to existing castor assemblies whilst providing enhanced functionality. The compact design ensures seamless integration with standard castor systems without compromising mobility or performance, whilst the low mass characteristics maintain optimal weight distribution across the entire assembly.

Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable attachment to compatible castor assemblies. Weighing just 0.05 kg, this lightweight yet robust bushing provides an effective solution for reducing connection sizes whilst maintaining structural integrity and operational performance in industrial mobility systems.

Accessory
Profile bar
Profilstahl 6kt-11x1000

This accessory is designed to complement and enhance castor functionality, providing additional support or modification capabilities for wheeled applications. The component integrates seamlessly with existing castor assemblies to extend operational performance or adapt the unit for specific requirements. Engineered for reliable service, this accessory maintains compatibility with standard castor configurations whilst offering enhanced versatility for industrial and commercial wheeled equipment installations.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable fitment within castor assemblies. Weighing just 0.04 kg, this lightweight yet robust bushing provides effective dimensional reduction whilst maintaining structural integrity, making it ideal for professional engineering applications where space optimisation and reliable mechanical connection are essential requirements.

Skip product gallery

Matching Products

Variants
Swivel castor with central, total or directional lock 200 mm
Swivel castor with central, total or directional lock 200 mm
Agila care US
2444PJP200R26-28S

The Agila care US is a swivel castor featuring central, total or directional lock functionality. The fitting comprises a stem with cam hole designed for profile bars, ensuring secure attachment to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings for the swivel mechanism, delivering smooth rotational movement and enhanced durability. The wheel features a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 200mm, providing excellent manoeuvrability whilst maintaining stability. The castor has an overall height of 240mm. Load specifications include dynamic capacity of 100kg at speeds of 3km/h and 100kg at 4km/h, with a static load capacity of 200kg, making it suitable for demanding healthcare and institutional applications.

200 mm
240 mm
100 kg
200 mm
240 mm
100 kg
Skip product gallery

Matching Products

Variants
Swivel castor with central, total or directional lock 200 mm
Swivel castor with central, total or directional lock 200 mm
Agila care US
2444PJP200R26-28S

The Agila care US is a swivel castor featuring central, total or directional lock functionality. The fitting comprises a stem with cam hole designed for profile bars, ensuring secure attachment to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings for the swivel mechanism, delivering smooth rotational movement and enhanced durability. The wheel features a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 200mm, providing excellent manoeuvrability whilst maintaining stability. The castor has an overall height of 240mm. Load specifications include dynamic capacity of 100kg at speeds of 3km/h and 100kg at 4km/h, with a static load capacity of 200kg, making it suitable for demanding healthcare and institutional applications.

200 mm
240 mm
100 kg
200 mm
240 mm
100 kg