Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Mono swivel castor features a threaded stem with hexagon neck, top fitting for secure attachment. The housing is constructed from durable polypropylene with a stem, swiveling bearing system that ensures smooth directional changes. The wheel incorporates a polypropylene body with thermoplastic rubber tread material for optimal grip and floor protection, utilising a plain bearing mechanism for reliable operation. The 80mm diameter wheel provides excellent manoeuvrability whilst maintaining stability. With an overall height of 112mm, this castor offers a compact profile suitable for various applications. The unit delivers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making it ideal for bedside tables, media furniture, nursing and retirement homes, and nursing carts where reliable mobility and durability are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
A020PJH080S70-10x25
EAN
4031582456325
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
112 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.16 kg
Product name
Mono
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
10 mm
Stem length
25 mm
Housing
Fork shape
Closed
Material fork
Polypropylene
Swivel bearing
Stem, swiveling
Swivel interference
148 mm
Offset
34 mm
Swivel radius
74 mm
Thread diameter
10 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
24 mm
Diameter
80 mm
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.