Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Mono swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism for smooth directional movement. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable operation. The 80mm diameter wheel contributes to the overall height of 114mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This castor is specifically designed for bedside tables, media furniture, nursing and retirement homes, and nursing carts, offering reliable mobility solutions in healthcare and domestic environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
A020PJH080P41-42x42
EAN
4031582456264
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
114 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.13 kg
Product name
Mono
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
5 mm
Plate hole length (Maximum)
32 mm
Plate hole width (Maximum)
32 mm
Plate length
42 mm
Plate width
42 mm
Housing
Fork shape
Closed
Material fork
Polypropylene
Swivel bearing
Stem, swiveling
Swivel interference
148 mm
Offset
34 mm
Swivel radius
74 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
24 mm
Diameter
80 mm
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.