Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth 360-degree rotation. The wheel assembly comprises a polyamide body fitted with a thermoplastic rubber tread for optimal floor protection and quiet operation, supported by a plain bearing with spacer tube for reliable performance. The wheel measures 75mm in diameter, whilst the overall height of the complete castor assembly is 81mm. This versatile castor is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing reliable mobility solutions for professional and domestic environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UJI075B10-11x20
EAN
4031582456196
Core attributes
Type
Swivel castor
Overall width
53 mm
Overall Height
81 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.18 kg
Product Name
Stylea
Electric Conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
11 mm
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Dome diameter
22 mm
Swivel interference
124 mm
Swivel radius
62 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polyamide
Tread Material Mix
Thermoplastic rubber
Tread width
8 mm
Diameter
75 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Fast assembly
Faster assembly process with use of plug-in fittings.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor with intermittend brake 75 mm
Stylea
5923UJI075B10-11X20/10D20 9011/7016

The Stylea is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor features a stem with grip ring and collar fitting, which provides secure and reliable attachment to various furniture bases. The housing is constructed from polyamide material and incorporates a stem swiveling mechanism, enabling smooth multidirectional movement and rotation. The wheel assembly comprises a 75 mm diameter wheel with a thermoplastic rubber tread, ensuring excellent grip and durability across different floor surfaces. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation and extends the operational lifespan of the castor. The overall height of the castor is 77 mm, making it suitable for compact furniture applications where space is limited. The castor demonstrates a static load capacity of 100 kg, allowing it to support substantial weight whilst remaining stationary, and a dynamic load capacity of 50 kg at a maximum speed of 3 km/h, ensuring safe operation during movement. The polyamide wheel body material provides lightweight construction without compromising structural integrity, making the Stylea an ideal choice for mobile furniture requiring reliable performance and smooth manoeuvrability.

75 mm
77 mm
50 kg
75 mm
77 mm
50 kg