Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling swivel bearing mechanism for smooth directional changes. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst utilising a plain bearing with spacer tube for reliable performance. The 75mm diameter wheel delivers optimal manoeuvrability, with the complete assembly measuring 88mm in overall height. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load rating of 200kg, making this castor ideal for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and load-bearing performance are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5520UAI075S70-12x25-11 RAL9006
Core attributes
Type
Swivel castor
Overall width
65 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
88 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.28 kg
Product Name
Lumina
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Bolt hole diameter
11 mm
Stem diameter
12 mm
Housing
Housing Color
White aluminium (RAL9006)
Fork shape
Twin wheel housing, closed, with dome
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Dome diameter
45 mm
Swivel interference
146 mm
Offset
30 mm
Swivel radius
73 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Tread width
10 mm
Diameter
75 mm
Body width
10 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor with wheel brake 75 mm
Lumina
5525UAI075L51-11 ~9006/9011/~9006/9011

Lumina is a swivel castor with wheel brake designed for furniture applications, including bedside tables, furniture, media furniture and office furniture. The fitting is a blind hole for B10, which allows the castor to be inserted securely into the corresponding receptacle of the furniture element. The housing is manufactured from polyamide and incorporates a swiveling stem, which enables full 360-degree rotation of the wheel assembly during movement. The wheel has a diameter of 75 mm and runs on a plain bearing with spacer tube, ensuring smooth and reliable rotation under load. The tread is made from injected polyurethane, while the wheel body is constructed from polyamide. The overall height of the castor is 88 mm. The castor offers a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a speed of 3 km/h.

75 mm
88 mm
100 kg
75 mm
88 mm
100 kg