Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina swivel castor features a square plate fitting for secure mounting to equipment and furniture. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling swivel bearing mechanism that enables smooth 360-degree rotation. The wheel assembly comprises a polypropylene body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst the plain bearing with spacer tube provides reliable rotational movement. The wheel measures 50mm in diameter, contributing to an overall height of 64mm for the complete castor assembly. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making this castor suitable for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and load-bearing capability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
AA20POI050P41-38x38 (30)
EAN
4031582458916
Core attributes
Type
Swivel castor
Overall width
55 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
64 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.12 kg
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
5 mm
Plate hole length (Maximum)
27 mm
Plate hole width (Maximum)
27 mm
Plate length
38 mm
Plate width
38 mm
Housing
Fork shape
Twin wheel housing, closed
Material fork
Polypropylene
Swivel bearing
Stem, swiveling
Swivel interference
98 mm
Swivel radius
49 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
8 mm
Diameter
50 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Crossselling

Swivel castor with wheel brake 50 mm
Lumina
AA25POI050P41-38X38 TFR

The Lumina is a swivel castor with wheel brake designed for light-duty mobile applications. The castor features a square plate fitting for secure mounting to equipment bases. The housing is constructed from durable polypropylene material and incorporates a stem swivelling bearing system that enables smooth directional changes whilst maintaining structural integrity. The 50mm diameter wheel comprises a polypropylene body with matching tread material, providing consistent performance characteristics throughout. The wheel operates on a plain bearing with spacer tube configuration, ensuring reliable rotation under load. The complete assembly measures 63mm in overall height, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load rating of 80kg, delivering dependable performance for workshop trolleys, equipment stands, and similar wheeled applications requiring directional control.

50 mm
Light Duty | < 150 kg
63 mm
50 mm
Light Duty | < 150 kg
63 mm