Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Compacta swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing for reliable rotation. The wheel diameter measures 50mm, contributing to an overall height of 60mm for the complete castor unit. Load capacity specifications include a dynamic rating of 23kg at speeds up to 3km/h for mobile applications, and a static load capacity of 46kg when stationary, making this castor suitable for medium-duty industrial and commercial equipment requiring manoeuvrability and dependable performance in workshop and office environments.
Article numbers
Article Number
1530PJO050P41
EAN
4031582428407
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
23 kg
Load capacity Static
46 kg
Overall height
60 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.08 kg
Product name
Compacta
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole length (Maximum)
30 mm
Plate hole width (Maximum)
30 mm
Plate length
37 mm
Plate width
37 mm
Housing
Fork shape
Twin wheel housing, closed, with dome
Material fork
Steel sheet, light
Swivel bearing
One ball race
Swivel interference
94 mm
Offset
22 mm
Swivel radius
47 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
23 mm
Diameter
50 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.