Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Compacta swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race, edged swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with tread material identical to the wheel body, supported by a plain bearing mechanism, and measures 43mm in diameter. The castor has an overall height of 59mm, providing a compact profile suitable for space-constrained installations. Load specifications include a dynamic capacity of 25kg at speeds up to 3km/h and a static load capacity of 50kg, making it suitable for light to medium-duty mobile equipment and furniture applications requiring reliable manoeuvrability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
1010POO043P40
EAN
4031582450989
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
25 kg
Load capacity Static
50 kg
Overall height
59 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.14 kg
Product name
Compacta
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
5.2 mm
Plate hole length (Maximum)
30 mm
Plate hole width (Maximum)
30 mm
Plate length
42 mm
Plate width
42 mm
Housing
Fork shape
Closed
Material fork
Steel sheet, light
Swivel bearing
One ball race, edged
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
18 mm
Diameter
43 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.