Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Compacta swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with tread material identical to the wheel body, utilising a plain bearing system for reliable operation, and measures 40mm in diameter. The castor has an overall height of 53mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, providing dependable performance for light to medium-duty mobile equipment and furniture applications requiring manoeuvrability.
Article numbers
Article Number
1530POO040P41
EAN
4031582429220
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
53 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.1 kg
Product name
Compacta
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
5 mm
Plate hole length (Maximum)
25 mm
Plate hole width (Maximum)
25 mm
Plate length
35 mm
Plate width
35 mm
Housing
Fork shape
Twin wheel housing, closed, with dome
Material fork
Steel sheet, light
Swivel bearing
One ball race
Swivel interference
74 mm
Offset
17 mm
Swivel radius
37 mm
Wheel
Hardness of tread (A)
95 Shore A
Body material
Polypropylene
Tread material
Identical with wheel body
Diameter
40 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.