Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Compacta swivel castor features a square plate fitting for secure mounting applications. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing for reliable rotation. The wheel diameter measures 40mm, contributing to the overall height of 51mm. Load capacity specifications include a dynamic load rating of 20kg at speeds up to 3km/h and a static load capacity of 40kg, making this castor suitable for light to medium-duty applications requiring manoeuvrability and dependable performance in industrial and commercial environments.
Article numbers
Article Number
1530PJO040P41
EAN
4031582425376
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
20 kg
Load capacity Static
40 kg
Overall height
51 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.07 kg
Product name
Compacta
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole length (Maximum)
30 mm
Plate hole width (Maximum)
30 mm
Plate length
37 mm
Plate width
37 mm
Housing
Fork shape
Twin wheel housing, closed, with dome
Material fork
Steel sheet, light
Swivel bearing
One ball race
Swivel interference
78 mm
Offset
19 mm
Swivel radius
39 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
23 mm
Diameter
40 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.