Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Compacta swivel castor features a square plate fitting for secure mounting to various surfaces. The housing is constructed from light steel sheet and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, ensuring floor protection whilst maintaining excellent grip and durability. The wheel operates on a plain bearing with spacer tube configuration and has a diameter of 36 mm. The castor has an overall height of 48 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 30 kg at speeds up to 3 km/h and a static load capacity of 60 kg. This castor is ideally suited for tool cabinets, work benches, and transport equipment where reliable mobility and space efficiency are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
1430PII036P40-42
EAN
4031582332551
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
30 kg
Load capacity Static
60 kg
Overall height
48 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.07 kg
Product name
Compacta
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
5.5 mm
Plate hole length (Maximum)
35 mm
Plate hole width (Maximum)
35 mm
Plate length
42 mm
Plate width
42 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, light
Swivel bearing
One ball race
Swivel interference
64 mm
Offset
13 mm
Swivel radius
32 mm
Wheel
Hardness of tread (A)
75 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
15 mm
Diameter
36 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Accessories

Variants
Fixed castor 38 mm
Fixed castor 38 mm
Compacta
2198PII036P40-42

The Compacta fixed castor features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support and durability in industrial environments. The wheel incorporates a polypropylene body with solid rubber, non-marking tread material, ensuring floor protection whilst maintaining excellent grip and manoeuvrability. The wheel operates on a plain bearing with spacer tube system for smooth rotation and is manufactured with a 38 mm diameter. The castor has an overall height of 48 mm, making it suitable for compact installations where space constraints are critical. Load specifications include a dynamic capacity of 30 kg at speeds up to 3 km/h and a static load capacity of 60 kg, making it ideal for light to medium-duty applications requiring reliable performance.

38 mm
48 mm
30 kg
38 mm
48 mm
30 kg