Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa load swivel castor features a large rectangular plate fitting for secure mounting applications. The housing is constructed from heavy iron forged material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement. The wheel assembly comprises a heavy polyamide body with identical tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 250 mm with an overall castor height of 305 mm. Load specifications include dynamic capacities of 1320 kg at 4 km/h operating speed and 1100 kg at 6 km/h, whilst the static load capacity reaches 2640 kg. This robust castor design provides reliable heavy-duty mobility solutions for industrial applications requiring high load-bearing performance and directional manoeuvrability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9650TOP250P64 TFR
EAN
4031582390537
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
1320 kg
Load capacity at 6 km/h
1100 kg
Load capacity Static
2640 kg
Overall height
305 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-30 °C
Overall weight
6.52 kg
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Large rectangular plate
Plate hole diameter
15 mm
Plate hole length (Maximum)
140 mm
Plate hole width (Maximum)
105 mm
Plate length
175 mm
Plate width
140 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
398 mm
Offset
74 mm
Swivel radius
199 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Tread width
50 mm
Diameter
250 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Skip product gallery

Crossselling

Variants
Swivel castor with total lock, head end of castor 250 mm
Swivel castor with total lock, head end of castor 250 mm
Kappa load
9652TOP250P64 TFR

The Kappa load is a swivel castor with total lock positioned at the head end of the castor assembly. The unit features a large rectangular plate fitting for secure mounting applications. The housing is constructed from heavy iron forged material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement. The wheel comprises a heavy polyamide body with identical polyamide tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 250mm with an overall castor height of 305mm. Load specifications include dynamic capacities of 1320kg at 4km/h and 1100kg at 6km/h operating speeds, whilst the static load capacity reaches 2640kg, making this castor suitable for demanding industrial applications requiring reliable mobility and secure locking functionality.

250 mm
Heavy Duty | 500 - 1.500 kg
305 mm
250 mm
Heavy Duty | 500 - 1.500 kg
305 mm