Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa load swivel castor features a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel comprises a polyamide, super heavy body with tread material identical to the wheel body, mounted on precision ball bearings for optimal performance and longevity. With a wheel diameter of 250 mm, the castor has an overall height of 305 mm. Load specifications include a dynamic capacity of 2,400 kg at speeds up to 4 km/h and a static load capacity of 4,800 kg. This heavy-duty castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9650MOP250P64_TFR
EAN
4031582488319
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
2400 kg
Load capacity Static
4800 kg
Overall height
305 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
13.39 kg
Product name
Kappa load
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Large rectangular plate
Plate hole diameter
15 mm
Plate hole length (Maximum)
140 mm
Plate hole width (Maximum)
105 mm
Plate length
175 mm
Plate width
140 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
380 mm
Offset
65 mm
Swivel radius
190 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, super heavy
Tread material
Identical with wheel body
Tread width
80 mm
Diameter
250 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Skip product gallery

Accessories

Wheel 250 mm
Duratech
TOP 250x50-Ø25 HL60

The Duratech wheel is engineered with a heavy polyamide body and matching tread material, featuring a 250mm diameter and 50mm tread width with precision ball bearing construction. The wheel incorporates a 25mm axle hole diameter and 60mm hub length for robust mounting applications. Load specifications include a static capacity of 2200kg, whilst dynamic load ratings are 1320kg at 4km/h and 1100kg at 6km/h operating speeds, making it suitable for demanding industrial castor applications requiring reliable performance under substantial loads.

250 mm
Heavy Duty | 500 - 1.500 kg
250 mm
Heavy Duty | 500 - 1.500 kg
Skip product gallery

Crossselling

Variants
Swivel castor with directional lock 250 mm
Swivel castor with directional lock 250 mm
Kappa load
9651TOP250P63 CL67

The Kappa load is a swivel castor with directional lock designed for heavy-duty industrial applications. It features a medium rectangular plate fitting for secure mounting. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel system for smooth operation. The wheel comprises a polyamide, heavy body with tread material identical to the wheel body, supported by precision ball bearings for reliable performance. With a wheel diameter of 250 mm, the castor has an overall height of 305 mm. Load capacity specifications include dynamic loads of 1320 kg at 4 km/h and 1100 kg at 6 km/h, with a static load capacity of 2200 kg. This robust castor is particularly suited for airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

250 mm
Heavy Duty | 500 - 1.500 kg
305 mm
250 mm
Heavy Duty | 500 - 1.500 kg
305 mm
Variants
Swivel castor with total lock, head end of castor 250 mm
Swivel castor with total lock, head end of castor 250 mm
Kappa load
9652TOP250P63 CL67

The Kappa load is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, and measures 250 mm in diameter. The castor has an overall height of 305 mm, providing suitable clearance for various industrial applications. Load capacity specifications include dynamic loads of 1320 kg at 4 km/h and 1100 kg at 6 km/h operating speeds, whilst the static load capacity reaches 2200 kg, making it ideal for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

250 mm
Heavy Duty | 500 - 1.500 kg
305 mm
250 mm
Heavy Duty | 500 - 1.500 kg
305 mm