Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment surfaces. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing with spacer tube for reliable rotation. The wheel diameter measures 25mm with an overall height of 86mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 70kg at speeds up to 3km/h and a static load capacity of 140kg. This castor is ideally suited for tool cabinets, work benches, and transport equipment where manoeuvrability and durability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
1430PJI025P60-35x30 TES
EAN
4031582456516
Core attributes
Type
Swivel castor
Overall width
24 mm
Load capacity at 3 km/h
70 kg
Load capacity Static
140 kg
Overall height
86 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.07 kg
Product name
Compacta
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
4.2 mm
Plate hole length (Maximum)
23 mm
Plate hole width (Maximum)
28 mm
Plate length
35 mm
Plate width
30 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, light
Swivel bearing
One ball race
Swivel interference
164 mm
Offset
23 mm
Swivel radius
82 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
12 mm
Diameter
25 mm
Body width
15 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.