Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 160 mm, contributing to an overall height of 200 mm. Load specifications include a dynamic capacity of 300 kg at speeds up to 4 km/h and a static load rating of 600 kg, making this castor suitable for medium to heavy-duty industrial applications requiring reliable mobility and directional control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470UFP160P63 TFR
EAN
4031582390377
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
300 kg
Load capacity Static
600 kg
Overall Height
200 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.19 kg
Product Name
Alpha
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel Bearing
Two ball races
Swivel interference
270 mm
Offset
55 mm
Swivel radius
135 mm
Wheel
Hardness of tread (A)
65 Shore A
Body material
Polyamide
Tread Material Mix
Elastic tire, non-marking, vulcanized
Tread width
46 mm
Diameter
160 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Matching Products

Fixed castor 160 mm
Alpha
3478UFP160P63 TFR

The Alpha is a fixed castor designed for industrial applications requiring robust mobility solutions. It features a medium rectangular plate fitting that ensures secure attachment to equipment and machinery. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in demanding environments. The wheel assembly comprises a 160 mm diameter wheel with an elastic tire, non-marking, vulcanized tread that delivers reliable performance across various floor surfaces whilst protecting finished flooring from marking or damage. The wheel is mounted on a precision ball bearing, which facilitates smooth rotation and minimises friction during operation. The overall height of the castor is 200 mm, making it suitable for applications where vertical space considerations are important. This fixed castor is engineered to support a static load capacity of 600 kg, ensuring stability when the equipment is stationary or under sustained load. The dynamic load capacity reaches 300 kg at speeds up to 4 km/h, allowing for controlled movement of loaded equipment across facilities. The polyamide wheel body material combines lightweight characteristics with excellent strength properties, contributing to the castor's longevity and reliable performance in industrial settings. This combination of materials, precision engineering, and robust construction makes the Alpha fixed castor an ideal choice for applications demanding dependable load-bearing capability and smooth operational performance.

160 mm
200 mm
300 kg
160 mm
200 mm
300 kg