Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa load swivel castor features a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel comprises a polyamide, super heavy body with tread material identical to the wheel body, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 150 mm with an overall height of 200 mm. Load capacity specifications include 2400 kg dynamic load at 3 km/h operating speed and 2000 kg dynamic load at 6 km/h operating speed. This heavy-duty castor is engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9650MOP150P64 HL80
EAN
4031582474848
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
2400 kg
Load capacity at 6 km/h
2000 kg
Overall height
200 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Product name
Kappa load
Electric conductive
Stainless
Fitting
Fitting type
Large rectangular plate
Plate hole diameter
15 mm
Plate hole length (Maximum)
140 mm
Plate hole width (Maximum)
105 mm
Plate length
175 mm
Plate width
140 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
266 mm
Offset
58 mm
Swivel radius
133 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, super heavy
Tread material
Identical with wheel body
Tread width
80 mm
Diameter
150 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Skip product gallery

Crossselling

Variants
Swivel castor with directional lock 150 mm
Swivel castor with directional lock 150 mm
Kappa load
9651TOO150P63

The Kappa load is a swivel castor with directional lock designed for heavy-duty industrial applications. It features a medium rectangular plate fitting for secure mounting. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth operation. The wheel comprises a polyamide, heavy body with tread material identical to the wheel body, supported by a plain bearing system, and measures 150 mm in diameter. The castor has an overall height of 200 mm. Load capacity specifications include dynamic loads of 960 kg at 4 km/h and 800 kg at 6 km/h, with a static load capacity of 1920 kg. This robust castor is suitable for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

150 mm
Heavy Duty | 500 - 1.500 kg
200 mm
150 mm
Heavy Duty | 500 - 1.500 kg
200 mm
Variants
Swivel castor with total lock, head end of castor 150 mm
Swivel castor with total lock, head end of castor 150 mm
Kappa load
9652TOO150P63

The Kappa load is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with plain bearing and measuring 150 mm in diameter. The castor has an overall height of 200 mm, providing optimal clearance for various industrial applications. Load capacity specifications include dynamic loads of 960 kg at 4 km/h and 800 kg at 6 km/h operating speeds, with a static load capacity of 1920 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

150 mm
Heavy Duty | 500 - 1.500 kg
200 mm
150 mm
Heavy Duty | 500 - 1.500 kg
200 mm