Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila care US is a swivel castor featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and enhanced durability. The wheel assembly comprises a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst precision ball bearings in the wheel hub guarantee effortless rolling performance. The wheel diameter measures 150 mm, with an overall castor height of 193 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 3 km/h and a static load capacity of 300 kg, making this castor suitable for medium-duty mobile equipment and healthcare applications requiring reliable manoeuvrability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2440UAP150R05-28
EAN
4031582300413
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
150 kg
Load capacity Static
300 kg
Overall height
193 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Product name
Agila care US
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
28 mm
Bolt length
45 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Precision ball bearing
Swivel interference
250 mm
Offset
50 mm
Swivel radius
125 mm
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
32 mm
Diameter
150 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Sterile cleaning
Wheels for steam sterilisation in autoclaves used in sterile areas.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Skip product gallery

Accessories

Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable attachment to compatible castor assemblies. Weighing just 0.05 kg, this lightweight yet robust bushing provides an effective solution for reducing connection sizes whilst maintaining structural integrity and operational performance in industrial mobility systems.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable fitment within castor assemblies. Weighing just 0.04 kg, this lightweight yet robust bushing provides effective dimensional reduction whilst maintaining structural integrity, making it ideal for professional engineering applications where space optimisation and reliable mechanical connection are essential requirements.