Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha smart stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability in demanding environments. The wheel comprises a plastic thermoset, heat-resistant body with tread material identical to the wheel body, supported by a dry bearing bush for reliable operation. The wheel diameter measures 100 mm, whilst the overall height of the complete assembly is 128 mm. Load specifications include a dynamic capacity of 125 kg at speeds up to 4 km/h and a static load capacity of 250 kg, making this castor suitable for medium to heavy-duty industrial applications requiring corrosion resistance and thermal stability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8370BOG100P62
EAN
4031582491227
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
125 kg
Load capacity Static
250 kg
Overall Height
128 mm
Temperature range (Maximum)
280 °C
Temperature range (Minimum)
-40 °C
Product Name
Alpha smart stainless
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
105 mm
Plate width
85 mm
Housing
Fork shape
Slim
Housing Material
Stainless steel, heavy
Swivel Bearing
Two ball races
Swivel interference
170 mm
Offset
35 mm
Swivel radius
85 mm
Wheel
Hardness of tread (D)
90 Shore D
Body material
Plastic thermoset, heat-resistant
Tread Material Mix
Identical with wheel body
Tread width
35 mm
Diameter
100 mm
Axle
Screwed with nut
Bearing
Dry bearing bush
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.
Skip product gallery

Matching Products

Variants
Fixed castor 100 mm
Fixed castor 100 mm
Alpha stainless
8478BOG100P62

The Alpha stainless is a fixed castor engineered for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation across diverse equipment configurations. The housing is constructed from heavy-duty stainless steel, providing exceptional corrosion resistance and durability in challenging environments including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The wheel assembly comprises a 100 mm diameter wheel body manufactured from plastic thermoset material that is heat-resistant, with the tread constructed from identical material to ensure consistent performance and wear characteristics. The wheel is supported by a dry bearing bush, which delivers reliable operation whilst minimising maintenance requirements in hygiene-sensitive and demanding operational contexts. The overall height of the castor is 128 mm, providing appropriate ground clearance for standard industrial applications. The load capacity specifications indicate a static load rating of 250 kg, enabling the castor to support substantial stationary loads, whilst the dynamic load capacity is rated at 125 kg when operating at speeds up to 4 km/h, ensuring safe and stable performance during transport and material handling operations across the specified application sectors.

100 mm
128 mm
125 kg
100 mm
128 mm
125 kg