Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea light swivel castor with total lock features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling swivel bearing mechanism for smooth directional changes and reliable locking functionality. The wheel assembly consists of a polyamide body with an injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst utilising a plain bearing with spacer tube for consistent performance. The castor measures 75mm in wheel diameter with an overall height of 87mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 60kg at speeds up to 3km/h and a static load capacity of 120kg, ensuring reliable performance across various professional applications including medical equipment, office furniture, and institutional environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5927UAI075P41-42x42 EN12528 RAL7001
EAN
4031582415421
Core attributes
Type
Swivel castor with total lock
Overall width
55 mm
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Overall Height
87 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.24 kg
Product Name
Linea light
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
5 mm
Plate hole length (Maximum)
32 mm
Plate hole width (Maximum)
32 mm
Plate length
42 mm
Plate width
42 mm
Housing
Housing Color
Silver grey (RAL7001)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Swivel interference
164 mm
Offset
23 mm
Swivel radius
82 mm
Wheel
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Tread width
15 mm
Diameter
75 mm
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Fascinating picture prints
Entire wheel caps printable with almost every theme.