Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea light is a swivel castor with wheel brake designed for demanding healthcare and commercial applications, featuring a blind hole fitting for B10 mounting systems. The housing comprises a stem, swiveling mechanism constructed from polyamide, which provides excellent chemical resistance and durability in sterile and high-traffic environments. The wheel assembly incorporates a 75 mm diameter polyurethane injected tread mounted on a polyamide body, supported by a precision ball bearing that ensures smooth, reliable rotation and minimal maintenance requirements. The overall height of the castor measures 75.5 mm, making it suitable for integration into compact mobile equipment designs. This castor delivers a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it ideal for medical applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI systems, X-ray equipment, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound systems, ventilators, and professional cleaning carts. The integrated wheel brake provides enhanced safety and stability when the equipment is stationary, whilst the precision ball bearing ensures consistent performance across hospitals, nursing and retirement homes, and office furniture installations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5925UAP075L51-10 RAL7001 RAL7015-std-brake-lever English
EAN
4031582453928
Core attributes
Type
Swivel castor with wheel brake
Overall width
55 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
75.5 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.2 kg
Product Name
Linea light
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Housing Color
Silver grey (RAL7001)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Dome diameter
30 mm
Swivel interference
162 mm
Offset
23 mm
Swivel radius
81 mm
Wheel
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Tread width
15 mm
Diameter
75 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Fascinating picture prints
Entire wheel caps printable with almost every theme.
Skip product gallery

Matching Products

linea_light
Linea light
5920UAP075L51-10 7001/7015/7001

The Linea light swivel castor is a precision-engineered mobility solution designed for demanding healthcare and commercial environments. This swivel castor features a blind hole fitting for B10 applications, ensuring secure and reliable installation across a diverse range of equipment platforms. The housing comprises a stem, swiveling component manufactured from polyamide, which provides excellent chemical resistance and durability whilst maintaining lightweight characteristics essential for mobile medical and office furniture applications. The wheel assembly incorporates a 75 mm diameter design with a polyamide body and injected polyurethane tread material, delivering superior floor protection and smooth operational performance. The wheel is equipped with a precision ball bearing, ensuring minimal friction and extended service life under continuous use. The overall height of the castor measures 75.5 mm, facilitating integration into compact equipment designs and maintaining appropriate ergonomic clearances. The load capacity specifications indicate a static load rating of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making this castor suitable for anesthesia carts, bedside tables, C-arms, CT scanners, MRI systems, X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture applications, hospital environments, media furniture, medication carts, nursing and retirement home settings, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts. This comprehensive specification ensures reliable performance across healthcare facilities, commercial kitchens, and modern office environments.

75 mm
75.5 mm
100 kg
75 mm
75.5 mm
100 kg
linea_safety
Linea safety
592DUAP075L51-10 7001/7015

The Linea safety is an automatic locking system designed for medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, computers on wheels, dialysis carts, media furniture, medication carts, mobilisation and special needs equipment, nursing carts, ultrasound systems, and ventilators. The fitting utilises a blind hole for B10 mounting, ensuring secure and reliable installation across diverse equipment platforms. The housing is constructed from polyamide material and features a stem with swiveling capability to accommodate directional adjustments. The swivel bearing mechanism incorporates a release force of 23 N with a spring stroke length of 8 mm, providing controlled locking and unlocking functionality. The wheel assembly comprises a 75 mm diameter wheel with a polyurethane injected tread mounted on a polyamide body, supported by a precision ball bearing for smooth rotation and extended operational life. The overall height of the assembly measures 75.5 mm, providing a compact profile suitable for integration into space-constrained medical equipment. The load capacity specifications indicate a static load rating of 200 kg and a dynamic load rating of 100 kg at a maximum speed of 3 km/h, ensuring safe operation under typical clinical and industrial usage conditions whilst maintaining stability and reliability throughout the product's service life.

75 mm
75.5 mm
100 kg
75 mm
75.5 mm
100 kg