Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa fixed castor is a heavy-duty industrial wheel assembly engineered for demanding applications requiring exceptional stability and load-bearing capacity. The castor is equipped with a large rectangular plate fitting, which provides secure and versatile mounting options for integration into various material handling and industrial equipment configurations. The housing is constructed from iron forged, heavy material, ensuring robust structural integrity and resistance to impact and operational stress. The wheel features a 300 mm diameter design with a cast iron body, delivering superior durability and reliability in challenging environments. The tread is manufactured from PUR casted premium material, offering excellent wear resistance, low rolling resistance, and optimal grip characteristics across diverse floor surfaces. The wheel is supported by a precision ball bearing, which facilitates smooth rotation and minimises friction during operation. The overall height of the castor assembly is 355 mm, accommodating standard industrial equipment specifications and clearance requirements. The static load capacity reaches 4800 kg, providing substantial support for stationary or low-movement applications. The dynamic load capacity is rated at 2000 kg when operating at speeds up to 6 km/h, and 2400 kg at reduced speeds of 4 km/h, ensuring safe and reliable performance across varying operational conditions and movement requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9688FTP300P64 TFR
EAN
4031582488388
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
2400 kg
Load capacity at 6 km/h
2000 kg
Load capacity Static
4800 kg
Overall Height
355 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
18.34 kg
Product Name
Kappa
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Fitting
Fitting type
Large rectangular plate
Plate hole diameter
14 mm
Plate hole length (Maximum)
140 mm
Plate hole width (Maximum)
105 mm
Plate length
175 mm
Plate width
140 mm
Housing
Fork shape
Broad, reinforced
Housing Material
Iron forged, heavy
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread Material Mix
PUR casted premium
Tread width
80 mm
Diameter
300 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Solid construction
Solid steel plate for maximum load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptionalstability.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Accessories

Wheel 300 mm
Novatech
FTP 300x80-Ø30 HL92

The Novatech Wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a PUR casted premium tread measuring 80 mm in width. The wheel has an overall diameter of 300 mm and is equipped with a precision ball bearing for smooth operation. The hub length measures 92 mm, with an axle hole diameter of 30 mm, ensuring compatibility with standard castor assemblies. This wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 4000 kg. For dynamic applications, the wheel maintains a load capacity of 2000 kg at speeds up to 6 km/h, or alternatively 2400 kg at reduced speeds of 4 km/h, making it suitable for both high-speed and heavy-load transport scenarios in warehousing, manufacturing, and logistics environments.

300 mm
2400 kg
300 mm
2400 kg