Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Omikron twin fixed castor features a medium rectangular heavy-duty plate fitting designed for robust industrial applications. The housing is constructed from iron forged, heavy material ensuring exceptional durability and strength under demanding conditions. The wheel incorporates a cast iron body with Ultratech Polyurethane, casted tread material, providing excellent wear resistance and floor protection, whilst precision ball bearing technology ensures smooth operation and extended service life. With a wheel diameter of 200 mm, the castor achieves an overall height of 275 mm. Load specifications include dynamic capacities of 2000 kg at 4 km/h and 1600 kg at 6 km/h, with a static load capacity of 4000 kg, making it suitable for heavy-duty material handling equipment and industrial machinery requiring reliable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9958FCP200P65
EAN
4031582492460
Core attributes
Type
Fixed castor
Overall width
154 mm
Load capacity at 4 km/h
2000 kg
Load capacity at 6 km/h
1600 kg
Load capacity Static
4000 kg
Overall height
275 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-30 °C
Overall weight
15.77 kg
Product name
Omikron twin
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular heavy-duty plate
Plate hole diameter
15 mm
Plate hole length (Maximum)
160 mm
Plate hole width (Maximum)
120 mm
Plate length
200 mm
Plate width
160 mm
Housing
Fork shape
Twin wheel housing
Material fork
Iron forged, heavy
Dome diameter
160 mm
Wheel
Hardness of tread (D)
42 Shore D
Body material
Cast iron
Tread material
Ultratech Polyurethane, casted
Tread width
50 mm
Diameter
200 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Skip product gallery

Accessories

Wheel 200 mm
Ultratech
FCP200x50-Ø20-75shA-soft

The Ultratech Wheel features a robust cast iron body with a 200 mm diameter and 50 mm wide tread made from casted Ultratech Polyurethane, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 2000 kg and dynamic capacities of 1000 kg at 4 km/h or 800 kg at 6 km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, and AGV systems.

200 mm
Heavy Duty | 500 - 1.500 kg
200 mm
Heavy Duty | 500 - 1.500 kg
Skip product gallery

Crossselling

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Omikron twin
9950FTP200P65

The Omikron twin swivel castor features a medium rectangular heavy-duty plate fitting designed for demanding industrial applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 200 mm, whilst the overall height of the complete assembly is 275 mm. Load capacity specifications include a dynamic rating of 2500 kg at 4 km/h or 2000 kg at 6 km/h operating speeds, with a static load capacity of 3750 kg. This castor is specifically engineered for airport equipment and AGV systems applications where reliability and heavy-duty performance are essential requirements.

200 mm
Extreme Heavy Duty | > 1.500 kg
275 mm
200 mm
Extreme Heavy Duty | > 1.500 kg
275 mm