Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa fixed castor is a heavy-duty mobility solution engineered for demanding industrial applications, featuring a large rectangular plate fitting that ensures secure and stable mounting to equipment and machinery. The housing is constructed from iron forged, heavy material, providing exceptional durability and resistance to impact and wear in challenging operational environments. The wheel assembly comprises a 200 mm diameter design with a cast iron body and PUR casted premium tread material, delivering superior performance characteristics and extended service life. The wheel is equipped with a precision ball bearing, which facilitates smooth rotation and minimises friction during operation. The overall height of the castor measures 245 mm, accommodating various installation requirements and clearance specifications. The load capacity specifications are comprehensive: the static load capacity reaches 3360 kg, whilst the dynamic load capacity varies depending on operational speed, with a maximum of 1400 kg at 6 km/h and 1680 kg at 4 km/h. These specifications ensure reliable performance across a wide range of industrial applications, from warehouse logistics to manufacturing facilities, where consistent load handling and manoeuvrability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9688FTP200P64
EAN
4031582480955
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
1680 kg
Load capacity at 6 km/h
1400 kg
Load capacity Static
3360 kg
Overall Height
245 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
7.98 kg
Product Name
Kappa
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Fitting
Fitting type
Large rectangular plate
Plate hole diameter
14 mm
Plate hole length (Maximum)
140 mm
Plate hole width (Maximum)
105 mm
Plate length
175 mm
Plate width
140 mm
Housing
Fork shape
Broad, reinforced
Housing Material
Iron forged, heavy
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread Material Mix
PUR casted premium
Tread width
80 mm
Diameter
200 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Solid construction
Solid steel plate for maximum load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptionalstability.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Accessories

Wheel 200 mm
Novatech
FTP 200x60-Ø25 HL60

The Novatech Wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a 200 mm diameter and a 60 mm wide PUR casted premium tread that ensures excellent grip and durability. The wheel accommodates a 25 mm axle hole diameter and incorporates a 60 mm hub length for secure mounting compatibility. Equipped with a precision ball bearing for smooth rotation, this wheel delivers exceptional performance across varying load conditions. The static load capacity reaches 2400 kg, whilst the dynamic load capacity varies depending on operational speed, supporting 1200 kg at 6 km/h or 1440 kg at 4 km/h. These specifications make the Novatech Wheel suitable for heavy-duty material handling, industrial transport, and demanding warehouse environments where reliability and load-bearing capability are paramount.

200 mm
1440 kg
200 mm
1440 kg
Skip product gallery

Matching Products

Swivel castor 200 mm
Kappa
9680FTP200P63 CL67 WH-w60

The Kappa swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM operations, ceramic and glass manufacturing, production and platform trolleys, and AGV systems. This castor is fitted with a medium rectangular plate that provides secure attachment to equipment and trolleys. The housing comprises iron forged, heavy-duty construction incorporating two ball races with reinforced or stainless steel options, ensuring exceptional durability and smooth rotational performance under continuous operational demands. The wheel features a 200 mm diameter design with a cast iron body and PUR casted premium tread material, supported by precision ball bearings that deliver reliable rolling characteristics and extended service life. The overall height of the castor measures 245 mm, accommodating standard platform and trolley configurations. Load capacity specifications indicate a static load rating of 2000 kg, whilst dynamic load ratings vary according to operational speed: 1000 kg at 6 km/h and 1200 kg at 4 km/h, enabling flexible deployment across diverse industrial environments. This combination of robust construction, precision engineering, and substantial load-bearing capability makes the Kappa swivel castor an ideal choice for applications requiring dependable performance and longevity in challenging operational conditions.

200 mm
245 mm
1200 kg
200 mm
245 mm
1200 kg
Swivel castor with total lock, head end of castor 200 mm
Kappa
9682FTP200P63 CL67 WH-w60

The Kappa is a swivel castor with total lock, head end of castor, engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems. The castor is fitted with a medium rectangular plate that provides secure mounting to various equipment and trolley configurations. The housing comprises iron forged, heavy construction with two ball races, reinforced or stainless, ensuring robust swivel action and extended operational longevity. The wheel features a 200 mm diameter with a PUR casted premium tread material mounted on a cast iron body, supported by precision ball bearings that deliver smooth rotation and reliable performance under continuous use. The overall height of the assembly measures 245 mm, providing appropriate ground clearance for standard industrial applications. The castor demonstrates exceptional load-bearing capabilities, with a static load capacity of 2000 kg and dynamic load capacities of 1000 kg at 6 km/h or 1200 kg at 4 km/h, making it suitable for both stationary positioning and mobile transport operations across diverse industrial environments.

200 mm
245 mm
1200 kg
200 mm
245 mm
1200 kg
Swivel castor with directional lock 200 mm
Kappa
9681FTP200P63 CL67 WH-w60

The Kappa is a swivel castor with directional lock, engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM operations, ceramic and glass manufacturing, production and platform trolleys, and AGV systems. The castor is fitted with a medium rectangular plate that provides secure attachment to equipment and machinery. The housing comprises heavy iron forged construction with two ball races, reinforced or stainless, ensuring robust performance and extended operational life in challenging environments. The wheel features a 200 mm diameter with a cast iron body and PUR casted premium tread material, supported by precision ball bearings that deliver smooth rotation and reliable directional control. The overall height of the assembly measures 245 mm, providing appropriate ground clearance for most industrial applications. The load capacity specifications are as follows: static load capacity reaches 2000 kg, whilst dynamic load capacity is rated at 1000 kg at 6 km/h or 1200 kg at 4 km/h, allowing flexibility in operational speed and load requirements depending on specific application demands. This combination of materials, precision engineering, and load ratings makes the Kappa suitable for heavy-duty industrial environments requiring dependable manoeuvrability and directional stability.

200 mm
245 mm
1200 kg
200 mm
245 mm
1200 kg