Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Compacta fixed castor features a rectangular plate fitting and is constructed with a steel sheet, medium housing for reliable performance in industrial applications. The wheel incorporates a polypropylene body with tread material identical to the wheel body, ensuring consistent material properties throughout the rolling surface, and utilises a plain bearing with spacer tube for smooth operation and extended service life. The wheel diameter measures 14 mm, whilst the overall height of the complete assembly is 17 mm, making it suitable for compact installations where space constraints are critical. The castor provides a dynamic load capacity of 25 kg at speeds up to 3 km/h and a static load capacity of 50 kg, delivering dependable load-bearing performance for light-duty mobile equipment and furniture applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2198POI014P60-30x17
EAN
4031582435641
Core attributes
Type
Fixed castor
Load capacity at 3 km/h
25 kg
Load capacity Static
50 kg
Overall height
17 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.01 kg
Product name
Compacta
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
4 mm
Plate hole length (Maximum)
20 mm
Plate hole width (Maximum)
20 mm
Plate length
30 mm
Plate width
17 mm
Housing
Fork shape
Angular
Material fork
Steel sheet, medium
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
14 mm
Diameter
14 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.