Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Accessory, threaded stem with hexagon neck (top) fitting has an overall height of 9 mm and weighs 0.062 kg. It has a load capacity of 100 kg when moving at 3 km/h and a static load capacity of 200 kg. The hexagon neck (top) allows it to be easily gripped and fastened. The threaded stem enables secure attachment to a compatible receptacle. With its compact size and dual load capacities, this accessory provides sturdy support for a variety of applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
S70-1/2-13x1"
EAN
4031582394825
Core attributes
Type
Accessory
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
9 mm
Overall weight
0.06 kg
Product name
Stem
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem length
1 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.