Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This synthetic expander accessory features a square configuration designed for secure castor fitting applications. The expander accommodates fitting diameters ranging from 19.5 mm to 21.0 mm, providing versatile compatibility across various castor systems. Weighing 0.13 kg, this lightweight component ensures reliable expansion and retention within the specified diameter range whilst maintaining structural integrity for industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
R47-19,5-21 INOX
EAN
4031582500066
Core attributes
Type
Accessory
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.13 kg
Product name
Expander
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, square
Expander fitting (Maximum)
21 mm
Expander fitting (Minimum)
19.5 mm
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.