Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

This accessory features a synthetic expander with a round configuration designed for castor applications, offering reliable fitting capabilities for tubes with diameters ranging from 31 mm to 35 mm. The expander mechanism provides secure attachment whilst maintaining flexibility for various installation requirements. Weighing 0.14 kg, this lightweight component ensures easy handling during assembly and maintenance procedures without compromising structural integrity.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
R07-Ø31-35 + vis inox
EAN
0000000000010
Core attributes
Type
Accessory
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.14 kg
Product name
Expander
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
35 mm
Expander fitting (Minimum)
31 mm
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.