Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech Accessory is a precision-engineered component designed to enhance castor performance and functionality in demanding industrial and commercial applications. Weighing 0.09 kg, this lightweight accessory offers an optimal balance between durability and ease of installation, making it suitable for integration into existing castor systems without adding significant load to the assembly. The compact design ensures minimal spatial requirements whilst maintaining robust structural integrity, allowing engineers to incorporate this accessory into space-constrained environments. Its lightweight construction facilitates straightforward handling and installation procedures, reducing labour time during assembly and maintenance operations. This accessory is engineered to meet the exacting standards required in modern material handling equipment, providing reliable performance across diverse operational conditions and environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PALANCA TRANSMISION 65mm S30
EAN
4031582456417
Core attributes
Type
Accessory
Overall weight
0.09 kg
Product Name
Maxtech
Electric Conductive
Stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.