Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lever is an accessory designed for castor applications, engineered to provide reliable operational control and enhanced functionality in demanding environments. This component weighs 0.11 kg, making it a lightweight addition that minimises overall system mass whilst maintaining structural integrity and performance standards. The lever mechanism facilitates smooth engagement and disengagement operations, offering operators intuitive manual control with minimal effort required during routine maintenance and adjustment procedures. Its compact design ensures compatibility with standard castor assemblies, whilst the robust construction guarantees durability across extended service cycles. This accessory is suitable for applications requiring frequent manual intervention, delivering consistent performance and contributing to improved operational efficiency in industrial and commercial settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
CONJUNTO 2 PEDALES DOBLE 30º INDISTINTO + 4 TAPONES
EAN
4031582456370
Core attributes
Type
Accessory
Overall weight
0.11 kg
Product Name
Lever
Electric Conductive
Stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Skip product gallery

Accessories

Accessory
Plug
Stopfen f. Kunst.-D-Hebel schwarz

The Plug is an accessory designed for castor applications, offering a lightweight and compact solution for securing or sealing castor components. With a weight of 0.01 kg, this accessory is engineered for minimal impact on overall castor assembly mass whilst maintaining structural integrity and functionality. The Plug accessory is suitable for integration into various castor systems where component protection, dust exclusion, or mechanical retention is required. Its diminutive mass makes it ideal for applications where weight optimisation is critical, including furniture, industrial equipment, and mobile storage solutions. This accessory provides reliable performance in demanding environments and is compatible with standard castor mounting configurations.

Accessory
Plug
Stopfen f. Kunst.-D-Hebel rot

The Plug is an accessory designed for use with castors, offering a lightweight and practical solution for castor applications. Weighing merely 0.01 kg, this component provides minimal additional mass whilst delivering reliable functionality in castor systems. The plug serves as an essential accessory for castor assemblies, engineered to meet the requirements of industrial and commercial applications where precision and durability are paramount. Its compact design and negligible weight make it an ideal choice for installations where weight considerations are critical, ensuring that the overall castor assembly remains efficient and easy to manoeuvre. This accessory integrates seamlessly with standard castor configurations, providing engineers with a dependable component for their mechanical systems and equipment assemblies.

Accessory
Plug
Stopfen f. Kunst.-D-Hebel gruen

The Plug is an accessory designed for castor applications, offering a lightweight solution with a mass of 0.01 kg. This component is engineered to provide reliable performance in castor assemblies, delivering durability and precision in demanding industrial and commercial environments. The minimal weight specification ensures minimal impact on overall system dynamics whilst maintaining structural integrity. Suitable for integration into various castor configurations, this accessory facilitates efficient operation and contributes to the longevity of castor systems through its robust construction and dependable functionality.