Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Glide accessory is engineered as a precision castor component, featuring an overall height of 60 mm and weighing just 0.04 kg for optimal integration into mobile equipment systems. This lightweight yet robust accessory delivers reliable performance with a dynamic load capacity of 50 kg at operational speeds up to 3 km/h, making it suitable for industrial applications requiring smooth movement and dependable load-bearing capabilities in demanding environments.
Article numbers
Article Number
5899QOO065B10-11
EAN
4031582426564
Core attributes
Type
Accessory
Load capacity at 3 km/h
50 kg
Overall height
60 mm
Overall weight
0.04 kg
Product name
Glide
Electric conductive
Stainless
Fitting
Stem diameter
11 mm
Wheel
Tread width
61 mm
Suitable for
domesstic_beds
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.