Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
This accessory for castors is engineered to deliver robust load-bearing performance across diverse industrial applications, featuring a dynamic load capacity of 250 kg at operational speeds up to 3 km/h and an impressive static load capacity of 500 kg when stationary. The substantial difference between dynamic and static ratings ensures reliable performance whether the castor system is in motion or supporting stationary loads, making it suitable for heavy-duty material handling equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
Binnenband 400x100 (16x4)
EAN
4031582328073
Core attributes
Type
Accessory
Load capacity at 3 km/h
250 kg
Load capacity Static
500 kg
Product name
Tube
Electric conductive
Stainless
Wheel
Tread width
100 mm
Diameter
400 mm
Suitable for
dpr
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.