Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Tire is an essential accessory designed to enhance the performance and functionality of castor systems in demanding industrial and commercial environments. This component serves as a critical interface between the castor wheel and the floor surface, providing superior load distribution, improved manoeuvrability, and enhanced durability across various applications. The tire accessory is engineered to withstand substantial wear and tear whilst maintaining consistent rolling resistance and floor protection characteristics. Its design facilitates easy installation and replacement, minimising downtime during maintenance operations. Suitable for use across diverse flooring types including concrete, tile, and polished surfaces, this accessory contributes significantly to the overall operational efficiency and longevity of castor assemblies in warehousing, manufacturing, healthcare, and retail sectors.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
Decke DQ 300x100 4PR schwarz
EAN
4031582414011
Core attributes
Type
Accessory
Product Name
Tire
Electric Conductive
Stainless
Housing
Housing Color
Black
Wheel
Tread width
100 mm
Diameter
300 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.