Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Tire is an essential accessory designed to enhance the performance and functionality of castor systems in demanding industrial and commercial environments. This component serves as a critical interface between the castor wheel and the floor surface, providing superior load distribution and protection for both the underlying wheel structure and the surfaces upon which it operates. Engineered to withstand substantial wear and repeated stress cycles, the Tire is manufactured to exacting specifications that ensure reliable operation across diverse applications, from light-duty material handling to heavy-duty warehouse and manufacturing operations. The accessory's design facilitates smooth rolling motion whilst minimising noise and vibration, thereby improving overall operational efficiency and workplace conditions. Installation is straightforward, allowing for quick replacement when wear becomes evident, thus maintaining optimal castor performance and extending the service life of the complete castor assembly.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
Decke DP 260x85 4PR schwarz
EAN
4031582413984
Core attributes
Type
Accessory
Product Name
Tire
Electric Conductive
Stainless
Housing
Housing Color
Black
Wheel
Tread width
85 mm
Diameter
260 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.